Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 32.940 | |
| Product height mm | 836.676 | |
| Product length in | 32.940 | |
| Product length mm | 836.676 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 2.000 | |
| Product width mm | 50.8 | |
| Sub brand | AIRFLEX | Airflex |