Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 24.380 | |
| Product height mm | 619.252 | |
| Product length in | 24.380 | |
| Product length mm | 619.252 | |
| Product Material | CARBON STEEL | Carbon Steel |
| Product width in | 1.750 | |
| Product width mm | 44.45 | |
| Sub brand | AIRFLEX | Airflex |