TORCH CUT RING ABS
515354-02
Tools515354-02 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 39.130 |
| Product height mm | 993.902 |
| Product length in | 39.130 |
| Product length mm | 993.902 |
| Product Material | Ductile Iron |
| Product width in | 3.000 |
| Product width mm | 76.2 |
| Sub brand | Airflex |