TORCH CUT RING
515659-01
Tools515659-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 20.250 |
| Product height mm | 514.350 |
| Product length in | 20.250 |
| Product length mm | 514.350 |
| Product Material | Ductile Iron |
| Product width in | 2.250 |
| Product width mm | 57.15 |
| Sub brand | Airflex |