Clutch and brake accessories
Ensure that your clutches and brakes continue performing like new by using genuine Danfoss Airflex replacement parts and kits. Every replacement part is manufactured to the same high standard as the original. Accessories such as quick-release valves and rotorseals are also available.
Replacement parts
- Exceptional quality
- An exact fit for Danfoss Airflex products
Electronic slip detection controls
- Detect slippage during operation
- Aborts the start if excessive slip is detected
Pneumatic quick release valves
- Automatically close upon pressurization and open when pressure drops
- Reduced lag time to exhaust
- Models available with inlet ports allow for either pipe or tubing connections
- Optional mufflers reduce exhaust noise for an overall quieter system
- Available in four standard sizes: .95 cm [3/8 in], 1.27 cm [1/2 in], 1.91 cm [3/4 in], and 2.54 cm [1 in]
- Flow rate 488 to 1,158 (m3/hr) [121 to 287 ft3/min]
Pneumatic rotorseals
- Allow passage of pressurized fluids from a stationary inlet to a rotating shaft end
- Available with single and dual passages
- Non-metallic ring provides a rotating seal to protect against leakage and reduce wear
Pneumatic rotorseal specifications
Product | Max pressure (bar) [psi] | Max speed at max torque (rpm) |
Single | ||
AA2 | 69 [1,000] | 1,000 |
B3 | 69 [1,000] | 600 |
C2 | 69 [1,000] | 400 |
Dual | ||
AD | 10.3 [150] | 1,200 |
ADP | 10.3 [150] | 1,200 |
BD | 10.3 [150] | 1,200 |
FDA | 10.3 [150] | 1,000 |
Click here to see the table in our most recent version of the catalog.