FLYWHEEL A SEC,4
500929-0012
Tools500929-0012 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 23.000 |
| Product height mm | 584.200 |
| Product length in | 23.000 |
| Product length mm | 584.200 |
| Product Material | Gray Cast Iron |
| Product width in | 4.000 |
| Product width mm | 101.6 |
| Sub brand | Airflex |