Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 27.620 | |
| Product height mm | 701.548 | |
| Product length in | 27.620 | |
| Product length mm | 701.548 | |
| Product width in | 4.500 | |
| Product width mm | 114.300 | |
| S51M CNTRLRP FOR SERVICE | N | N |
| S51M CONTROL FOR SERVICE | E1 | E1 |
| S51M ENDCAP FOR SERVICE | R | R |
| S51M LFV FOR SERVICE | 21 | |
| S51M LOOPLL FOR SERVICE | AA | AA |
| S51M MAXDISP FOR SERVICE | N | N |
| S51M MINDISP FOR SERVICE | 063 | 063 |
| S51M ORIFICE FOR SERVICE | J9 | |
| S51M PCORSET FOR SERVICE | 25 | 25 |
| S51M PRODUCT FOR SERVICE | 51V160 | 51V160 |
| S51M SERVORP FOR SERVICE | A2 | A2 |
| S51M SHAFT FOR SERVICE | F1 | F1 |
| S51M SHF FOR SERVICE | NNN | NNN |
| S51M THRESP FOR SERVICE | A | A |
| S51M THRESSET FOR SERVICE | 03 | 03 |
| Sub brand | AIRFLEX | Airflex |