Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Integral Drum Casting |
| Product height in | 10.440 |
| Product height mm | 265.176 |
| Product length in | 10.440 |
| Product length mm | 265.176 |
| Product Material | Gray Cast Iron |
| Product width in | 8.310 |
| Product width mm | 211.074 |
| Sub brand | Airflex |