Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Combination Drum Casting |
| Product height in | 18.500 |
| Product height mm | 469.900 |
| Product length in | 18.500 |
| Product length mm | 469.900 |
| Product Material | Gray Cast Iron |
| Product width in | 10.190 |
| Product width mm | 258.826 |
| Sub brand | Airflex |