16CB-18CTF COMB DR
510834
Tools510834 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 18.000 |
| Product height mm | 457.200 |
| Product length in | 18.000 |
| Product length mm | 457.200 |
| Product Material | Gray Cast Iron |
| Product width in | 9.875 |
| Product width mm | 250.825 |
| Sub brand | Airflex |