Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Flywheel Casting |
| Product height in | 38.060 |
| Product height mm | 966.724 |
| Product length in | 38.060 |
| Product length mm | 966.724 |
| Product Material | Gray Cast Iron |
| Product width in | 8.140 |
| Product width mm | 206.756 |
| Sub brand | Airflex |