Combination clutch brake-product-category

Combination clutch brake

Our combined clutch/brake packages are available in a variety of speeds, engagements, and cycle types, and all can absorb and dissipate huge thermal loads.

Features and benefits

  • Specifically designed for high-speed, continuously running applications such as can-making machinery
  • Air-actuated disc clutch
  • Spring-applied disc brake
  • Torque range 6,214 Nm to 18,078 Nm [55,000 lb-in to 160,000 lb-in]
  • Speed range 1,000 rpm to 750 rpm

Applications

  • Can making machines
  • Press brakes
  • Shears
  • Forming presses