Danfoss Airflex Air cooled disc clutches and brakes 225DBB (RIGHT)

117DBA BR W/SHEILD GUA

107203FF


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSpring set
Disc quantity11
Maximum speed RPM2300
Product height in25.250
Product height mm641.350
Product length in25.250
Product length mm641.350
Product width in13.690
Product width mm347.726
SeriesDBADBA
Size1717
Sub brandAIRFLEXAirflex