Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 34.000 | |
| Product height mm | 863.600 | |
| Product length in | 34.000 | |
| Product length mm | 863.600 | |
| Product width in | 11.620 | |
| Product width mm | 295.148 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |
