Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 2 |
| Maximum speed RPM | 1500 |
| Product height in | 54.500 |
| Product height mm | 1384.300 |
| Product length in | 54.500 |
| Product length mm | 1384.300 |
| Product width in | 15.880 |
| Product width mm | 403.352 |
| Series | DBA |
| Size | 29 |
| Sub brand | Airflex |
