Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Product height in | 47.500 | |
| Product height mm | 1206.500 | |
| Product length in | 47.500 | |
| Product length mm | 1206.500 | |
| Product width in | 19.080 | |
| Product width mm | 484.632 | |
| Series | DBA | DBA |
| Sub brand | AIRFLEX | Airflex |
