Danfoss Airflex
107771
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | Power Presses, Tension Brakes, Emergency Stop Brakes on Unwind Stands |
Brand | Danfoss |
Clutch-Brake Application | Pressure Set |
Clutch-Brake Type | DC |
Disc Quantity | 2 |
Feature | Optional split friction discs simplify maintenanceLow-inertia friction disc assemblySpring- or pressure-applied multiple disc units |
Item type | DC |
Maximum Speed | 1600 RPM |
Product Height | 12.125 in |
Product Length/Depth | 12.125 in |
Product Type | Air cooled disc clutches and brakes |
Product Volume | 1121.729 in³ |
Product Weight | 105 lb |
Product Width | 7.63 in |
Product material | Cast Iron |
Size | 9 |
Sub-brand | Airflex |
Trade Name | DC Series |