Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 2 |
| Maximum speed RPM | 2200 |
| Product height in | 23.820 |
| Product height mm | 605.028 |
| Product length in | 23.820 |
| Product length mm | 605.028 |
| Product width in | 13.700 |
| Product width mm | 347.98 |
| Series | DBBS |
| Size | 20 |
| Sub brand | Airflex |
