Danfoss  Air cooled disc clutches and brakes 120DBBS (RIGHT)

120DBBS W/SHIELD GUARD

107974FD


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSpring set
Disc quantity11
Maximum speed RPM2200
Product height in23.250
Product height mm590.550
Product length in23.250
Product length mm590.550
Product width in10.410
Product width mm264.414
SeriesDBBSDBBS
Size2020
Sub brandAIRFLEXAirflex