Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 1 |
| Maximum speed RPM | 1900 |
| Product height in | 28.000 |
| Product height mm | 711.200 |
| Product length in | 27.500 |
| Product length mm | 698.500 |
| Product width in | 10.850 |
| Product width mm | 275.59 |
| Series | DBA |
| Size | 21 |
| Sub brand | Airflex |