BRAKE-AIR, 229DBA
146163DE
Tools146163DE Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 37.000 |
| Product height mm | 939.800 |
| Product length in | 37.000 |
| Product length mm | 939.800 |
| Product width in | 11.690 |
| Product width mm | 296.926 |
| Series | DBA |
| Sub brand | Airflex |