BRAKE-AIR, 229DBA
146163DN
Tools146163DN Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 47.500 |
| Product height mm | 1206.500 |
| Product length in | 47.500 |
| Product length mm | 1206.500 |
| Product width in | 18.090 |
| Product width mm | 459.486 |
| Series | DBA |
| Sub brand | Airflex |