Danfoss Airflex Air cooled disc clutches and brakes 225DBB (RIGHT)

229DBA S67S1 040A1 A0A0 A0A0-S012

146163DT


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Clutch brake applicationSPRING SETSpring set
Disc quantity22
Maximum speed RPM1500
Product height in54.500
Product height mm1384.300
Product length in54.500
Product length mm1384.300
Product width in15.880
Product width mm403.352
SeriesDBADBA
Size2929
Sub brandAIRFLEXAirflex