Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 2 | 2 |
| Maximum speed RPM | 2200 | |
| Product height in | 28.500 | |
| Product height mm | 723.900 | |
| Product length in | 28.500 | |
| Product length mm | 723.900 | |
| Product width in | 13.700 | |
| Product width mm | 347.98 | |
| Series | DBBS | DBBS |
| Size | 20 | 20 |
| Sub brand | AIRFLEX | Airflex |