Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Spring set |
| Disc quantity | 2 |
| Inertia kg-sq m | 46.10 |
| Inertia lb-sq ft | 1094.0 |
| Maximum speed RPM | 950 |
| Product height in | 44.750 |
| Product height mm | 1136.650 |
| Product length in | 44.750 |
| Product length mm | 1136.650 |
| Product width in | 18.970 |
| Product width mm | 481.838 |
| Series | DBBS |
| Size | 38 |
| Static torque lb-in | 1610000 |
| Static torque Nm | 158178 |
| Sub brand | Airflex |
