BRAKE-AIR, 225DBBS
146330AT
Tools146330AT Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 32.503 |
| Product height mm | 825.576 |
| Product length in | 32.503 |
| Product length mm | 825.576 |
| Product width in | 15.050 |
| Product width mm | 382.270 |
| Series | DBBS |
| Sub brand | Airflex |