BRAKE-AIR, 225DBBS
146330EJ
Tools146330EJ Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 32.598 |
| Product height mm | 827.989 |
| Product length in | 32.598 |
| Product length mm | 827.989 |
| Product width in | 14.730 |
| Product width mm | 374.142 |
| Series | DBBS |
| Sub brand | Airflex |