Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Clutch brake application | Pressure set |
| Disc quantity | 2 |
| Inertia lb-sq ft | 104.0 |
| Maximum speed RPM | 1850 |
| Product height in | 23.820 |
| Product height mm | 605.028 |
| Product length in | 11.500 |
| Product length mm | 292.100 |
| Product width in | 23.820 |
| Product width mm | 605.028 |
| Series | DBB |
| Size | 20 |
| Sub brand | Airflex |
