Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Clutch brake application | SPRING SET | Spring set |
| Disc quantity | 4 | 4 |
| Inertia kg-sq m | 96.4 | |
| Inertia lb-sq ft | 950.0 | |
| Maximum speed RPM | 2285 | |
| Product height in | 44.498 | |
| Product height mm | 1130.249 | |
| Product length in | 44.498 | |
| Product length mm | 1130.249 | |
| Product width in | 26.580 | |
| Product width mm | 675.132 | |
| Series | DBBS | DBBS |
| Size | 38 | 38 |
| Static torque lb-in | 2952000 | |
| Static torque Nm | 333531 | |
| Sub brand | AIRFLEX | Airflex |
