Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
307171-08
PLUG-DISC CENTERING, DBA/DBB
307171-08
Where to buy
Export PDF
Tools
Add to comparison
307171-08
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.750
Product height mm
44.450
Product length in
1.750
Product length mm
44.450
Product width in
7.220
Product width mm
183.388
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex