Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
307694-03
CLAMP TUBE, 8WCB/WCS 9DBB/DC
307694-03
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
307694-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.875
Product height mm
22.225
Product length in
0.875
Product length mm
22.225
Product width in
1.871
Product width mm
47.523
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex