21DCB SPACER
307829
Tools307829 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 7.000 |
| Product height mm | 177.800 |
| Product length in | 7.000 |
| Product length mm | 177.800 |
| Product Material | Steel |
| Product width in | 1.375 |
| Product width mm | 34.925 |
| Series | DCB |
| Sub brand | Airflex |