138FHB POWER HEAD SPACER
308150-07
Tools308150-07 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.000 |
| Product height mm | 50.800 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product Material | Carbon Steel |
| Product width in | 2.502 |
| Product width mm | 63.551 |
| Series | FHB |
| Sub brand | Airflex |