Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
308207-03
CLAMP TUBE, 18WCB/20DBB CR
308207-03
Where to buy
Export PDF
Tools
Add to comparison
308207-03
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.245
Product height mm
31.623
Product length in
1.245
Product length mm
31.623
Product width in
4.477
Product width mm
113.716
Series
DBB
DBB
Sub brand
AIRFLEX
Airflex