CLAMP TUBE, 115DBB CR
308207-08
Tools308207-08 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.245 |
| Product height mm | 31.623 |
| Product length in | 1.245 |
| Product length mm | 31.623 |
| Product width in | 2.305 |
| Product width mm | 58.547 |
| Series | DBB |
| Sub brand | Airflex |