CLAMP TUBE, 250DBBS CR
308440-12
Tools308440-12 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.253 |
| Product height mm | 57.226 |
| Product length in | 2.253 |
| Product length mm | 57.226 |
| Product width in | 10.049 |
| Product width mm | 255.245 |
| Series | DBBS |
| Sub brand | Airflex |