STUD-BRAKE, 215DBB/DC CR
308456-01
Tools308456-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 0.750 |
| Product length mm | 19.050 |
| Product width in | 7.500 |
| Product width mm | 190.500 |
| Series | DBB |
| Sub brand | Airflex |