30FHB FRICTION LINING
308634
Tools308634 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.280 |
| Product height mm | 159.512 |
| Product length in | 9.530 |
| Product length mm | 242.062 |
| Product Material | Steel |
| Product width in | 0.230 |
| Product width mm | 5.842 |
| Series | FHB |
| Sub brand | Airflex |