30FHB SPACER
308638-01
Tools308638-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.000 |
| Product height mm | 76.200 |
| Product length in | 3.000 |
| Product length mm | 76.200 |
| Product Material | Steel |
| Product width in | 5.967 |
| Product width mm | 151.562 |
| Series | FHB |
| Sub brand | Airflex |