CLAMP TUBE, 38DBBS CERTS
308652-01
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.875 |
| Product height mm | | 73.025 |
| Product length in | | 2.875 |
| Product length mm | | 73.025 |
| Product width in | | 15.075 |
| Product width mm | | 382.905 |
| Series | DBBS | DBBS |
| Sub brand | AIRFLEX | Airflex |