Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Disc Casting |
| Product height in | 17.650 |
| Product height mm | 448.310 |
| Product length in | 17.650 |
| Product length mm | 448.310 |
| Product Material | Ductile Iron |
| Product width in | 2.250 |
| Product width mm | 57.150 |
| Series | DBA |
| Sub brand | Airflex |