229DBA GEAR
413801-01
Tools413801-01 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 10.905 |
| Product height mm | 276.987 |
| Product length in | 10.905 |
| Product length mm | 276.987 |
| Product Material | Carbon Steel |
| Product width in | 6.000 |
| Product width mm | 152.400 |
| Series | DBA |
| Sub brand | Airflex |