17DBA DISC CENTERING CON
414492
Tools414492 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.250 |
| Product height mm | 209.550 |
| Product length in | 8.250 |
| Product length mm | 209.550 |
| Product Material | Carbon Steel |
| Product width in | 7.940 |
| Product width mm | 201.676 |
| Series | DBA |
| Sub brand | Airflex |