Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
414753
FRICTION DISC ASSY-BRAKE, 29DBAT
414753
Where to buy
Export PDF
Tools
Add to comparison
414753
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
28.950
Product height mm
735.330
Product length in
28.950
Product length mm
735.330
Product width in
0.875
Product width mm
22.225
Series
DBA
DBA
Sub brand
AIRFLEX
Airflex