Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Industrial clutches and brakes
Disc brakes
Air-cooled disc clutches and brakes
415059
RETAINER-REACTION PIN BEARING, 21DCB
415059
Where to buy
Export PDF
Tools
Add to comparison
415059
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.750
Product height mm
95.250
Product length in
3.750
Product length mm
95.250
Product width in
1.015
Product width mm
25.781
Series
DCB
DCB
Sub brand
AIRFLEX
Airflex