21DCB ARM
415113
Tools415113 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 16.130 |
| Product height mm | 409.702 |
| Product length in | 13.750 |
| Product length mm | 349.250 |
| Product Material | Carbon Steel |
| Product width in | 0.312 |
| Product width mm | 7.925 |
| Series | DCB |
| Sub brand | Airflex |