SPACER BLOCK
415131-06
Tools415131-06 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.500 |
| Product height mm | 114.300 |
| Product length in | 10.000 |
| Product length mm | 254.000 |
| Product Material | Carbon Steel |
| Product width in | 4.500 |
| Product width mm | 114.300 |
| Series | DCB |
| Sub brand | Airflex |