21DCB BRG SPACER
415221
Tools415221 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.505 |
| Product height mm | 216.027 |
| Product length in | 8.505 |
| Product length mm | 216.027 |
| Product Material | Carbon Steel |
| Product width in | 1.125 |
| Product width mm | 28.575 |
| Series | DCB |
| Sub brand | Airflex |