Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Package contents | Reaction Pin Bracket Casting |
| Product height in | 8.780 |
| Product height mm | 223.012 |
| Product length in | 15.350 |
| Product length mm | 389.890 |
| Product Material | Ductile Iron |
| Product width in | 3.760 |
| Product width mm | 95.504 |
| Series | DCB |
| Sub brand | Airflex |