GEAR, 32DBX
415754
Tools415754 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 25.250 |
| Product height mm | 641.350 |
| Product length in | 25.250 |
| Product length mm | 641.350 |
| Product width in | 3.000 |
| Product width mm | 76.200 |
| Series | DCB |
| Sub brand | Airflex |